IESNA:LM-63-2002
[TEST]P1367897
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-19)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SB3C-930-U-T4W-HSS
[LUMINAIRE] GALLEON II SLIM SITE HIGH DENSITY LED ARRAYS 3SQUARE 150W 90CRI 3000K FIXTURE w/ TYPE IV WIDE DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (78) 3000K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.25A 150.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]3000K
[_THDi]6.3%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Pole, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]10473.4
TILT=NONE
78 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 150.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 44 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
1294.5 1445.8 1593.7 1714.7 1832.4 1933.3 2010.6 2064.4 2077.9 2057.7 2034.2 2027.4 2037.5 2067.8 2128.3 2239.3 2437.6 2921.8 3637.9 
4186.0 4451.6 4717.2 5006.4 5298.9 5527.5 5389.7 4101.9 2535.1 1452.5 958.2 437.1 137.9 67.2 30.3 13.4 0.0 0.0 
1294.5 1445.8 1587.0 1711.4 1832.4 1919.8 2003.9 2061.1 2067.8 2054.3 2027.4 2020.7 2040.9 2064.4 2128.3 2252.7 2410.7 2891.5 3611.0 
4152.4 4431.4 4717.2 5013.1 5312.3 5541.0 5423.3 4270.0 2767.1 1570.2 991.9 453.9 158.0 77.3 33.6 16.8 3.4 0.0 
1294.5 1432.3 1566.8 1697.9 1802.2 1896.3 1973.6 2027.4 2040.9 2024.1 2007.3 1997.2 2017.3 2044.2 2098.0 2215.7 2373.7 2730.1 3338.7 
3947.3 4310.4 4623.1 5009.7 5339.2 5651.9 5816.7 5140.9 3711.9 2383.8 1307.9 659.0 265.6 158.0 90.8 37.0 3.4 0.0 
1294.5 1425.6 1553.4 1674.4 1775.3 1852.6 1926.6 1973.6 1990.4 1983.7 1973.6 1966.9 1987.1 2003.9 2037.5 2118.2 2239.3 2424.2 2817.6 
3395.9 4017.9 4485.2 4972.8 5483.8 5920.9 6284.0 6354.6 5920.9 5510.7 4609.6 2948.7 1123.0 339.6 161.4 63.9 10.1 0.0 
1294.5 1415.5 1526.5 1637.4 1734.9 1812.2 1879.5 1923.2 1950.1 1960.2 1960.2 1966.9 1980.4 2000.5 2024.1 2074.5 2158.6 2296.4 2501.5 
2831.0 3385.8 4051.5 4710.5 5409.8 5981.4 6482.4 6936.3 7168.3 7003.5 6788.4 5164.4 2746.9 1015.4 396.7 111.0 10.1 0.0 
1294.5 1395.3 1496.2 1600.4 1687.8 1765.2 1832.4 1882.9 1913.1 1933.3 1946.7 1966.9 2000.5 2034.2 2067.8 2098.0 2178.7 2299.8 2484.7 
2730.1 3049.6 3490.0 4064.9 4670.2 5282.1 5853.7 6502.6 7208.6 7783.6 7057.3 6065.5 4485.2 2541.9 746.4 121.0 13.4 0.0 
1294.5 1395.3 1496.2 1593.7 1687.8 1761.8 1832.4 1886.2 1916.5 1936.7 1953.5 1973.6 2014.0 2047.6 2081.2 2118.2 2188.8 2309.9 2498.1 
2740.2 3046.2 3469.8 4001.1 4589.5 5171.1 5783.1 6442.1 7141.4 7797.0 7134.7 5991.5 4431.4 2605.7 793.5 131.1 13.4 0.0 
1294.5 1381.9 1459.2 1550.0 1630.7 1704.7 1771.9 1832.4 1876.1 1913.1 1943.4 1987.1 2044.2 2091.3 2135.0 2182.1 2259.4 2377.1 2555.3 
2783.9 3086.5 3432.8 3869.9 4347.4 4895.4 5514.1 6173.1 6660.6 6788.4 7259.1 6045.3 3116.8 1062.5 346.3 74.0 16.8 0.0 
1294.5 1355.0 1418.9 1492.8 1563.4 1634.0 1704.7 1771.9 1822.3 1879.5 1929.9 1983.7 2044.2 2081.2 2135.0 2205.6 2293.0 2441.0 2642.7 
2931.9 3288.3 3708.6 4196.1 4767.7 5335.9 5897.4 6280.7 6310.9 6559.7 6727.8 6388.3 4734.0 1499.6 390.0 144.6 20.2 0.0 
1294.5 1334.8 1388.6 1439.0 1499.6 1566.8 1627.3 1691.2 1758.5 1812.2 1876.1 1940.0 1997.2 2044.2 2101.4 2165.3 2242.6 2383.8 2602.4 
2898.3 3284.9 3728.7 4256.6 4754.2 5258.5 5651.9 5712.4 5762.9 5833.5 5510.7 4814.7 2636.0 595.1 184.9 104.2 23.5 0.0 
1294.5 1311.3 1338.2 1378.5 1422.2 1476.0 1529.8 1590.3 1647.5 1714.7 1782.0 1849.2 1923.2 1987.1 2051.0 2128.3 2219.1 2363.7 2582.2 
2894.9 3295.0 3836.3 4387.7 4838.3 5204.7 5346.0 5235.0 5107.2 4700.4 3876.7 2844.5 891.0 181.6 67.2 33.6 20.2 0.0 
1294.5 1297.8 1307.9 1334.8 1371.8 1412.1 1459.2 1506.3 1556.7 1613.9 1671.0 1734.9 1808.9 1876.1 1946.7 2030.8 2148.5 2299.8 2531.8 
2844.5 3258.0 3752.3 4229.7 4518.9 4586.1 4347.4 3866.6 3375.7 2794.0 2155.2 1462.6 464.0 117.7 50.4 26.9 16.8 0.0 
1294.5 1281.0 1281.0 1287.7 1304.5 1328.1 1344.9 1368.4 1385.2 1398.7 1418.9 1442.4 1465.9 1489.5 1526.5 1570.2 1630.7 1758.5 1970.3 
2266.1 2636.0 3026.0 3301.7 3355.5 3123.5 2582.2 1886.2 1143.2 585.0 215.2 104.2 67.2 47.1 33.6 23.5 16.8 0.0 
1294.5 1257.5 1217.1 1180.1 1136.4 1092.7 1042.3 981.8 917.9 847.3 766.6 689.3 615.3 558.1 527.9 521.1 534.6 544.7 595.1 
736.3 887.6 995.2 1032.2 880.9 622.0 433.7 306.0 198.4 137.9 94.1 70.6 53.8 43.7 30.3 20.2 13.4 0.0 
1294.5 1223.9 1136.4 1049.0 951.5 854.0 739.7 625.4 521.1 450.5 413.6 400.1 393.4 390.0 396.7 410.2 416.9 423.6 416.9 
403.5 379.9 356.4 332.9 306.0 269.0 218.5 171.5 141.2 114.3 90.8 63.9 50.4 37.0 26.9 20.2 10.1 0.0 
1294.5 1200.3 1065.8 924.6 786.8 652.3 521.1 450.5 430.4 420.3 406.8 396.7 386.7 379.9 373.2 366.5 356.4 339.6 322.8 299.2 
272.3 248.8 225.3 201.7 174.8 154.7 134.5 117.7 97.5 74.0 50.4 40.3 30.3 23.5 20.2 10.1 0.0 
1294.5 1163.3 995.2 830.5 659.0 514.4 453.9 437.1 427.0 413.6 403.5 393.4 383.3 366.5 353.0 336.2 316.1 292.5 262.3 235.4 208.5 
184.9 164.7 151.3 134.5 121.0 107.6 87.4 70.6 53.8 43.7 37.0 30.3 23.5 16.8 13.4 0.0 
1294.5 1136.4 944.8 746.4 561.5 470.7 450.5 437.1 427.0 413.6 400.1 390.0 376.6 356.4 336.2 312.7 282.4 255.5 225.3 195.0 168.1 
151.3 141.2 127.8 117.7 107.6 94.1 80.7 67.2 60.5 47.1 40.3 33.6 23.5 16.8 13.4 0.0 
1294.5 1116.3 897.7 682.5 511.1 464.0 450.5 437.1 423.6 413.6 400.1 386.7 373.2 349.7 326.1 295.9 265.6 232.0 195.0 168.1 151.3 
137.9 131.1 121.0 111.0 100.9 87.4 77.3 67.2 57.2 47.1 40.3 26.9 23.5 20.2 13.4 0.0 
1294.5 1092.7 867.5 642.2 490.9 464.0 450.5 437.1 423.6 410.2 396.7 383.3 366.5 346.3 322.8 292.5 255.5 215.2 181.6 158.0 144.6 
131.1 124.4 114.3 104.2 90.8 77.3 67.2 60.5 50.4 43.7 33.6 26.9 20.2 16.8 13.4 0.0 
1294.5 1099.5 864.1 628.7 487.5 467.4 457.3 443.8 430.4 416.9 403.5 390.0 373.2 353.0 329.5 299.2 255.5 215.2 181.6 158.0 141.2 
127.8 121.0 111.0 97.5 84.1 67.2 57.2 50.4 43.7 37.0 30.3 23.5 20.2 16.8 13.4 0.0 
1294.5 1102.8 850.6 622.0 487.5 467.4 453.9 440.5 430.4 416.9 400.1 386.7 373.2 356.4 332.9 302.6 258.9 218.5 184.9 158.0 137.9 
127.8 121.0 111.0 97.5 80.7 63.9 57.2 50.4 43.7 33.6 26.9 23.5 20.2 16.8 13.4 0.0 
